McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Unsealed - SB 22216K W33
Part #:0316204000
Catalog #:SB 22216K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2992 in | Overall Width (mm): | 33 mm |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 80 mm |
| Housing Shoulder Diameter (in): | 4.625 in | W33 Groove Width (in): | 0.22 in |
| Outside Diameter (mm): | 140 mm | Shaft Shoulder Diameter (in): | 3.563 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Unsealed |
| Cage Material: | Steel | Bore Type: | Tapered |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 3° |
| Rolling Element: | Spherical Roller | Number of Rows: | 1 |
| Misalignment: | Yes | Radial Clearance: | Normal |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,625 rpm | Sealed: | None |
| Speed (Max) Oil (RPM): | 3,250 rpm | Platform: | SPHERE-ROL® |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2138 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 190 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166005863 | Weight: | 4.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

