McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Unsealed - SB 22316K W33
Part #:0616204000
Catalog #:SB 22316K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Overall Width (in): | 2.2835 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 80 mm |
| Housing Shoulder Diameter (in): | 6.75 in | W33 Groove Width (in): | 0.33 in |
| Shaft Shoulder Diameter (in): | 3.625 in | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22300 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 3° |
| Bore Type: | Tapered | Misalignment: | Yes |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Sealed: | None | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,325 rpm |
| Speed (Max) Oil (RPM): | 2,650 rpm | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 347.2 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166011604 | Weight: | 13.90 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 7.19 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

