Rollway Thrust Tapered Roller Bearing – Caged Roller - T-511
Part #:T-511
Catalog #:T-511
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.313 in | Housing & Shaft Fillet (in): | 0.19 in |
| Bore Size (in): | 5 in | Outside Diameter (in): | 10.5 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Misalignment: | No |
| Seal Type: | Unsealed | Rolling Element: | Tapered Roller |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Static Load Rating (lb): | 1,232,570 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Tapered Thrust Roller |
| Dynamic Load Rating (lb): | 322,500 lb | Speed [Max] Grease (RPM): | 860 rpm |
| Height (mm): | 58.75 mm | Height (in): | 2.313 in |
| Housing to Clear Radius (in): | 0.19 in |
General Specifications
| UPC: | 637410034150 | Weight: | 37.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.00 IN |

