Rollway Thrust Tapered Roller Bearing – Caged Roller - T-711
Part #:T-711
Catalog #:T-711
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bore Size (in): | 7 in |
| Housing & Shaft Fillet (in): | 0.31 in | Outside Diameter (in): | 14.5 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Rolling Element: | Tapered Roller |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Number of Rows: | 1 |
| Bore Type: | Straight | Speed [Max] Grease (RPM): | 625 rpm |
| Duplexing: | No | Dynamic Load Rating (lb): | 601,700 lb |
| Full Complement/Caged: | Caged | Platform: | Tapered Thrust Roller |
| Static Load Rating (lb): | 2,101,000 lb | Sealed: | None |
| Height (mm): | 58.75 mm | Height (in): | 2.313 in |
| Housing to Clear Radius (in): | 0.31 in |
General Specifications
| UPC: | 637410034242 | Weight: | 109.00 LB |
| Packaged Length: | 14.70 IN | Packaged Width: | 14.70 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

