Rollway Thrust Tapered Roller Bearing – Caged Roller - T-811
Part #:T-811
Catalog #:T-811
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.625 in | Bore Size (in): | 8 in |
| Housing & Shaft Fillet (in): | 0.38 in | Outside Diameter (in): | 16.5 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Seal Type: | Unsealed |
| Rolling Element: | Tapered Roller | Misalignment: | No |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Duplexing: | No |
| Speed [Max] Grease (RPM): | 550 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 2,879,160 lb | Sealed: | None |
| Platform: | Tapered Thrust Roller | Dynamic Load Rating (lb): | 752,120 lb |
| Housing to Clear Radius (in): | 0.38 in | Height (mm): | 92.08 mm |
| Height (in): | 3.625 in |
General Specifications
| UPC: | 637410034266 | Weight: | 132.00 LB |
| Packaged Length: | 17.30 IN | Packaged Width: | 17.30 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

