Rollway Thrust Tapered Roller Bearing – Caged Roller - T-9020
Part #:T-9020
Catalog #:T-9020
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.495 in | Bore Size (in): | 9 in |
| Housing & Shaft Fillet (in): | 0.38 in | Outside Diameter (in): | 17 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Number of Rows: | 1 |
| Misalignment: | No | Bore Type: | Straight |
| Rolling Element: | Tapered Roller | Cage Material: | Brass |
| Seal Type: | Unsealed | Static Load Rating (lb): | 2,883,000 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed [Max] Grease (RPM): | 510 rpm | Platform: | Tapered Thrust Roller |
| Sealed: | None | Dynamic Load Rating (lb): | 1,275,000 lb |
| Housing to Clear Radius (in): | 0.38 in |
General Specifications
| UPC: | 637410034273 | Weight: | 136.00 LB |
| Packaged Length: | 17.30 IN | Packaged Width: | 17.30 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

