Rollway Thrust Tapered Roller Bearing – Caged Roller - T-911
Part #:T-911
Catalog #:T-911
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.125 in | Bore Size (in): | 9 in |
| Housing & Shaft Fillet (in): | 0.44 in | Outside Diameter (in): | 19 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Misalignment: | No |
| Rolling Element: | Tapered Roller | Number of Rows: | 1 |
| Bore Type: | Straight | Cage Material: | Brass |
| Seal Type: | Unsealed | Sealed: | None |
| Duplexing: | No | Speed [Max] Grease (RPM): | 475 rpm |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 3,796,762 lb |
| Dynamic Load Rating (lb): | 991,250 lb | Platform: | Tapered Thrust Roller |
| Height (mm): | 104.78 mm | Housing to Clear Radius (in): | 0.44 in |
| Height (in): | 4.125 in |
General Specifications
| UPC: | 637410034280 | Weight: | 237.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 19.50 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

