Rollway Thrust Tapered Roller Bearing – Caged Roller - T-921
Part #:T-921
Catalog #:T-921
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Housing & Shaft Fillet (in): | 0.63 in |
| Bore Size (in): | 9.2500 in | Outside Diameter (in): | 21.5 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Number of Rows: | 1 |
| Misalignment: | No | Cage Material: | Brass |
| Bore Type: | Straight | Rolling Element: | Tapered Roller |
| Seal Type: | Unsealed | Dynamic Load Rating (lb): | 1,361,600 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 435 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 5,346,100 lb | Platform: | Tapered Thrust Roller |
| Housing to Clear Radius (in): | 0.63 in |
General Specifications
| UPC: | 637410034310 | Weight: | 351.00 LB |
| Packaged Length: | 22.30 IN | Packaged Width: | 22.30 IN |
| Packaged Height: | 7.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

