Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3202 C3
Part #:3202 C3
Catalog #:3202 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.626 in | Overall Width (mm): | 15.9 mm |
| Bore Size (mm): | 15 mm | Outside Diameter (mm): | 35 mm |
Technical Specifications
| Seal Type: | Unsealed | Series: | 3200 |
| Radial Clearance: | C3 | Contact Angle: | 30° |
| Bore Type: | Straight | Number of Rows: | 2 |
| Cage Material: | Steel | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Static Load Rating (kN): | 6.1 kN | Dynamic Load Rating (kN): | 11.8 kN |
| Sealed: | None | Speed (Max) Grease (rpm): | 13,000 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 18,000 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 2653 lb |
General Specifications
| UPC: | 637410094925 | Weight: | 0.15 LB |
| Packaged Length: | 1.38 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

