Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3206 C3
Part #:3206 C3
Catalog #:3206 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.937 in | Overall Width (mm): | 23.8 mm |
| Bore Size (mm): | 30 mm | Outside Diameter (mm): | 62 mm |
Technical Specifications
| Seal Type: | Unsealed | Radial Clearance: | C3 |
| Contact Angle: | 30° | Series: | 3200 |
| Bore Type: | Straight | Misalignment: | No |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 28.1 kN | Static Load Rating (kN): | 18.3 kN |
| Rolling Element: | Ball | Cage Material: | Steel |
| Speed (Max) Oil (rpm): | 9,500 rpm | Speed (Max) Grease (rpm): | 7,000 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Double Row Angular Contact Ball Bearing |
| Dynamic Load Rating (lb): | 6317 lb |
General Specifications
| UPC: | 637410095076 | Weight: | 0.71 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 2.44 IN | Country of Origin: | China |

