Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3217
Part #:3217
Catalog #:3217
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.937 in | Overall Width (mm): | 49.2 mm |
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Contact Angle: | 30° | Series: | 3200 |
| Bore Type: | Straight | Misalignment: | No |
| Rolling Element: | Ball | Number of Rows: | 2 |
| Dynamic Load Rating (kN): | 112 kN | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 132 kN | Cage Material: | Steel |
| Sealed: | None | Speed (Max) Oil (rpm): | 3,600 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 2,600 rpm |
| Duplexing: | No | Platform: | Double Row Angular Contact Ball Bearing |
| Dynamic Load Rating (lb): | 25179 lb |
General Specifications
| UPC: | 637410095489 | Weight: | 6.93 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

