Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3304 C3
Part #:3304 C3
Catalog #:3304 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.874 in | Overall Width (mm): | 22.2 mm |
| Bore Size (mm): | 20 mm | Outside Diameter (mm): | 52 mm |
Technical Specifications
| Radial Clearance: | C3 | Contact Angle: | 30° |
| Series: | 3300 | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 23.2 kN |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Static Load Rating (kN): | 12.9 kN | Number of Rows: | 2 |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Grease (rpm): | 8,500 rpm | Platform: | Double Row Angular Contact Ball Bearing |
| Sealed: | None | Speed (Max) Oil (rpm): | 12,000 rpm |
| Dynamic Load Rating (lb): | 5216 lb |
General Specifications
| UPC: | 637410095649 | Weight: | 0.56 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

