Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3312 C3
Part #:3312 C3
Catalog #:3312 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.126 in | Overall Width (mm): | 54 mm |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Series: | 3300 | Seal Type: | Unsealed |
| Radial Clearance: | C3 | Contact Angle: | 30° |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 114 kN |
| Number of Rows: | 2 | Static Load Rating (kN): | 112 kN |
| Cage Material: | Steel | Misalignment: | No |
| Speed (Max) Grease (rpm): | 3,400 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Double Row Angular Contact Ball Bearing |
| Speed (Max) Oil (rpm): | 4,500 rpm | Sealed: | None |
| Dynamic Load Rating (lb): | 25628 lb |
General Specifications
| UPC: | 637410095984 | Weight: | 5.95 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

