Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3314
Part #:3314
Catalog #:3314
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5 in | Overall Width (mm): | 63.5 mm |
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Series: | 3300 | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Contact Angle: | 30° |
| Bore Type: | Straight | Rolling Element: | Ball |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 143 kN |
| Number of Rows: | 2 | Misalignment: | No |
| Static Load Rating (kN): | 146 kN | Material: | 52100 Bearing Steel |
| Platform: | Double Row Angular Contact Ball Bearing | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 2,800 rpm |
| Speed (Max) Oil (rpm): | 3,800 rpm | Sealed: | None |
| Dynamic Load Rating (lb): | 32148 lb |
General Specifications
| UPC: | 637410096059 | Weight: | 9.70 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

