Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3315
Part #:3315
Catalog #:3315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.689 in | Overall Width (mm): | 68.3 mm |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Series: | 3300 | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Contact Angle: | 30° |
| Bore Type: | Straight | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Misalignment: | No | Cage Material: | Steel |
| Static Load Rating (kN): | 166 kN | Dynamic Load Rating (kN): | 163 kN |
| Speed (Max) Grease (rpm): | 2,600 rpm | Platform: | Double Row Angular Contact Ball Bearing |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Speed (Max) Oil (rpm): | 3,600 rpm |
| Dynamic Load Rating (lb): | 36644 lb |
General Specifications
| UPC: | 637410096080 | Weight: | 13.03 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.69 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

