Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3316 C3
Part #:3316 C3
Catalog #:3316 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.689 in | Overall Width (mm): | 68.3 mm |
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Series: | 3300 | Radial Clearance: | C3 |
| Seal Type: | Unsealed | Contact Angle: | 30° |
| Bore Type: | Straight | Number of Rows: | 2 |
| Cage Material: | Steel | Rolling Element: | Ball |
| Static Load Rating (kN): | 186 kN | Misalignment: | No |
| Dynamic Load Rating (kN): | 176 kN | Material: | 52100 Bearing Steel |
| Duplexing: | No | Sealed: | None |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Oil (rpm): | 3,400 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 2,400 rpm |
| Dynamic Load Rating (lb): | 39566 lb |
General Specifications
| UPC: | 637410096110 | Weight: | 13.03 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 2.69 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

