Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3200 2RS
Part #:3200 2RS
Catalog #:3200 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.563 in | Overall Width (mm): | 14.3 mm |
| Bore Size (mm): | 10 mm | Outside Diameter (mm): | 30 mm |
Technical Specifications
| Contact Angle: | 30° | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Series: | 3200 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Static Load Rating (kN): | 3.9 kN |
| Dynamic Load Rating (kN): | 7.8 kN | Number of Rows: | 2 |
| Misalignment: | No | Cage Material: | Steel |
| Duplexing: | No | Speed (Max) Oil (rpm): | 22,000 rpm |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 16,000 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 1754 lb |
General Specifications
| UPC: | 637410094871 | Weight: | 0.11 LB |
| Packaged Length: | 1.18 IN | Packaged Width: | 0.56 IN |
| Packaged Height: | 1.18 IN | Country of Origin: | China |

