Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3302 2RS
Part #:3302 2RS
Catalog #:3302 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.748 in | Overall Width (mm): | 19 mm |
| Bore Size (mm): | 15 mm | Outside Diameter (mm): | 42 mm |
Technical Specifications
| Contact Angle: | 30° | Radial Clearance: | Normal |
| Series: | 3300 | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Steel |
| Number of Rows: | 2 | Static Load Rating (kN): | 8.7 kN |
| Dynamic Load Rating (kN): | 16.3 kN | Rolling Element: | Ball |
| Speed (Max) Grease (rpm): | 10,000 rpm | Full Complement/Caged: | Caged |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Oil (rpm): | 15,000 rpm |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Dynamic Load Rating (lb): | 3664 lb |
General Specifications
| UPC: | 637410095564 | Weight: | 0.56 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 1.65 IN | Country of Origin: | China |

