Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3310 2RS
Part #:3310 2RS
Catalog #:3310 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.748 in | Overall Width (mm): | 44.4 mm |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Seal Type: | Rubber Lip | Contact Angle: | 30° |
| Radial Clearance: | Normal | Series: | 3300 |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 85 kN |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Ball | Static Load Rating (kN): | 75 kN |
| Number of Rows: | 2 | Misalignment: | No |
| Speed (Max) Oil (rpm): | 5,300 rpm | Platform: | Double Row Angular Contact Ball Bearing |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Speed (Max) Grease (rpm): | 4,000 rpm |
| Dynamic Load Rating (lb): | 19109 lb |
General Specifications
| UPC: | 637410095885 | Weight: | 3.53 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

