Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3311 2RS
Part #:3311 2RS
Catalog #:3311 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.937 in | Overall Width (mm): | 49.2 mm |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Series: | 3300 | Seal Type: | Rubber Lip |
| Contact Angle: | 30° | Radial Clearance: | Normal |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 98 kN |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Misalignment: | No | Number of Rows: | 2 |
| Rolling Element: | Ball | Static Load Rating (kN): | 88 kN |
| Speed (Max) Grease (rpm): | 3,600 rpm | Duplexing: | No |
| Platform: | Double Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (rpm): | 4,800 rpm |
| Dynamic Load Rating (lb): | 22031 lb |
General Specifications
| UPC: | 637410095922 | Weight: | 3.75 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.94 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

