Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Sealed - 3312 2RS
Part #:3312 2RS
Catalog #:3312 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.126 in | Overall Width (mm): | 54 mm |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Radial Clearance: | Normal | Contact Angle: | 30° |
| Seal Type: | Rubber Lip | Series: | 3300 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 114 kN | Number of Rows: | 2 |
| Misalignment: | No | Cage Material: | Steel |
| Static Load Rating (kN): | 112 kN | Rolling Element: | Ball |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Grease (rpm): | 3,400 rpm |
| Duplexing: | No | Speed (Max) Oil (rpm): | 4,500 rpm |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 25628 lb |
General Specifications
| UPC: | 637410095977 | Weight: | 5.95 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

