Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3200 ZZ
Part #:3200 ZZ
Catalog #:3200 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.563 in | Overall Width (mm): | 14.3 mm |
| Bore Size (mm): | 10 mm | Outside Diameter (mm): | 30 mm |
Technical Specifications
| Radial Clearance: | Normal | Contact Angle: | 30° |
| Series: | 3200 | Seal Type: | Shield |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 7.8 kN |
| Misalignment: | No | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Number of Rows: | 2 | Static Load Rating (kN): | 3.9 kN |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | Shielded - Both Sides | Platform: | Double Row Angular Contact Ball Bearing |
| Speed (Max) Grease (rpm): | 16,000 rpm | Speed (Max) Oil (rpm): | 22,000 rpm |
| Dynamic Load Rating (lb): | 1754 lb |
General Specifications
| UPC: | 637410094888 | Weight: | 0.11 LB |
| Packaged Length: | 1.18 IN | Packaged Width: | 0.56 IN |
| Packaged Height: | 1.18 IN | Country of Origin: | China |

