Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3201 ZZ
Part #:3201 ZZ
Catalog #:3201 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.626 in | Overall Width (mm): | 15.9 mm |
| Bore Size (mm): | 12 mm | Outside Diameter (mm): | 32 mm |
Technical Specifications
| Series: | 3200 | Seal Type: | Shield |
| Radial Clearance: | Normal | Contact Angle: | 30° |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 10.6 kN |
| Number of Rows: | 2 | Cage Material: | Steel |
| Static Load Rating (kN): | 5.1 kN | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Sealed: | Shielded - Both Sides | Speed (Max) Grease (rpm): | 15,000 rpm |
| Duplexing: | No | Platform: | Double Row Angular Contact Ball Bearing |
| Speed (Max) Oil (rpm): | 20,000 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 2383 lb |
General Specifications
| UPC: | 637410094901 | Weight: | 0.13 LB |
| Packaged Length: | 1.26 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 1.26 IN | Country of Origin: | China |

