Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3203 ZZ
Part #:3203 ZZ
Catalog #:3203 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.689 in | Overall Width (mm): | 17.5 mm |
| Bore Size (mm): | 17 mm | Outside Diameter (mm): | 40 mm |
Technical Specifications
| Contact Angle: | 30° | Series: | 3200 |
| Radial Clearance: | Normal | Seal Type: | Shield |
| Bore Type: | Straight | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Static Load Rating (kN): | 7.8 kN | Dynamic Load Rating (kN): | 14.6 kN |
| Cage Material: | Steel | Misalignment: | No |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Oil (rpm): | 15,000 rpm |
| Duplexing: | No | Speed (Max) Grease (rpm): | 10,000 rpm |
| Sealed: | Shielded - Both Sides | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 3282 lb |
General Specifications
| UPC: | 637410094956 | Weight: | 0.21 LB |
| Packaged Length: | 1.57 IN | Packaged Width: | 0.69 IN |
| Packaged Height: | 1.57 IN | Country of Origin: | China |

