Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3205 ZZ
Part #:3205 ZZ
Catalog #:3205 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.811 in | Overall Width (mm): | 20.6 mm |
| Bore Size (mm): | 25 mm | Outside Diameter (mm): | 52 mm |
Technical Specifications
| Series: | 3200 | Radial Clearance: | Normal |
| Seal Type: | Shield | Contact Angle: | 30° |
| Bore Type: | Straight | Rolling Element: | Ball |
| Static Load Rating (kN): | 12.7 kN | Misalignment: | No |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 21.2 kN |
| Number of Rows: | 2 | Cage Material: | Steel |
| Speed (Max) Oil (rpm): | 11,000 rpm | Platform: | Double Row Angular Contact Ball Bearing |
| Sealed: | Shielded - Both Sides | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 8,000 rpm |
| Dynamic Load Rating (lb): | 4766 lb |
General Specifications
| UPC: | 637410095038 | Weight: | 0.43 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.81 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

