Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3209 ZZ
Part #:3209 ZZ
Catalog #:3209 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.189 in | Overall Width (mm): | 30.2 mm |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 85 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Shield |
| Contact Angle: | 30° | Series: | 3200 |
| Bore Type: | Straight | Misalignment: | No |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 32.5 kN |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 49 kN |
| Number of Rows: | 2 | Rolling Element: | Ball |
| Speed (Max) Grease (rpm): | 5,000 rpm | Duplexing: | No |
| Speed (Max) Oil (rpm): | 6,700 rpm | Sealed: | Shielded - Both Sides |
| Platform: | Double Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 11016 lb |
General Specifications
| UPC: | 637410095205 | Weight: | 1.48 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 1.19 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

