Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3306 ZZ
Part #:3306 ZZ
Catalog #:3306 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.189 in | Overall Width (mm): | 30.2 mm |
| Bore Size (mm): | 30 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Series: | 3300 | Radial Clearance: | Normal |
| Contact Angle: | 30° | Seal Type: | Shield |
| Bore Type: | Straight | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 24.5 kN |
| Misalignment: | No | Number of Rows: | 2 |
| Dynamic Load Rating (kN): | 38 kN | Cage Material: | Steel |
| Full Complement/Caged: | Caged | Platform: | Double Row Angular Contact Ball Bearing |
| Sealed: | Shielded - Both Sides | Speed (Max) Grease (rpm): | 6,300 rpm |
| Speed (Max) Oil (rpm): | 8,500 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 8543 lb |
General Specifications
| UPC: | 637410095731 | Weight: | 1.30 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 1.19 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

