Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3307 ZZ
Part #:3307 ZZ
Catalog #:3307 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.374 in | Overall Width (mm): | 34.9 mm |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 80 mm |
Technical Specifications
| Series: | 3300 | Radial Clearance: | Normal |
| Seal Type: | Shield | Contact Angle: | 30° |
| Bore Type: | Straight | Number of Rows: | 2 |
| Static Load Rating (kN): | 30 kN | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 51 kN | Rolling Element: | Ball |
| Platform: | Double Row Angular Contact Ball Bearing | Speed (Max) Grease (rpm): | 5,600 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 7,500 rpm |
| Duplexing: | No | Sealed: | Shielded - Both Sides |
| Dynamic Load Rating (lb): | 11465 lb |
General Specifications
| UPC: | 637410095762 | Weight: | 1.80 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

