Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - Shielded - 3311 ZZ C3
Part #:3311 ZZ C3
Catalog #:3311 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.937 in | Overall Width (mm): | 49.2 mm |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Series: | 3300 | Seal Type: | Shield |
| Contact Angle: | 30° | Radial Clearance: | C3 |
| Bore Type: | Straight | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 98 kN | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Rolling Element: | Ball |
| Static Load Rating (kN): | 88 kN | Misalignment: | No |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | Shielded - Both Sides | Speed (Max) Grease (rpm): | 3,600 rpm |
| Speed (Max) Oil (rpm): | 4,800 rpm | Platform: | Double Row Angular Contact Ball Bearing |
| Dynamic Load Rating (lb): | 22031 lb |
General Specifications
| UPC: | 637410095953 | Weight: | 3.75 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.94 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

