Rollway Angular Contact Ball Bearing - Straight Bore - 7204 B
Part #:7204 B
Catalog #:7204 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.5512 in | Overall Width (mm): | 14 mm |
| Bore Size (mm): | 20 mm | Outside Diameter (mm): | 47 mm |
Technical Specifications
| Version: | B | Series: | 7200B |
| Contact Angle: | 40° | Static Load Rating (kN): | 8.4 kN |
| Misalignment: | No | Bore Type: | Straight |
| Dynamic Load Rating (kN): | 14.1 kN | Radial Clearance: | Normal |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Number of Rows: | 1 | Sealed: | None |
| Speed (Max) Oil (rpm): | 16,000 rpm | Full Complement/Caged: | Caged |
| Platform: | Single Row Angular Contact Ball Bearing | Duplexing: | No |
| Speed (Max) Grease (rpm): | 11,000 rpm | Dynamic Load Rating (lb): | 3170 lb |
General Specifications
| UPC: | 637410096141 | Weight: | 0.24 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 0.55 IN |
| Packaged Height: | 1.85 IN | Country of Origin: | China |

