Rollway Angular Contact Ball Bearing - Straight Bore - 7207 B
Part #:7207 B
Catalog #:7207 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Overall Width (in): | 0.6693 in |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Version: | B | Series: | 7200B |
| Contact Angle: | 40° | Static Load Rating (kN): | 19.8 kN |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Dynamic Load Rating (kN): | 28.5 kN | Rolling Element: | Ball |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Number of Rows: | 1 | Bore Type: | Straight |
| Seal Type: | Unsealed | Sealed: | None |
| Platform: | Single Row Angular Contact Ball Bearing | Speed (Max) Grease (rpm): | 7,500 rpm |
| Speed (Max) Oil (rpm): | 10,000 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 6407 lb |
General Specifications
| UPC: | 637410096172 | Weight: | 0.65 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

