Rollway Angular Contact Ball Bearing - Straight Bore - 7209 BM
Part #:7209 BM
Catalog #:7209 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Overall Width (in): | 0.748 in |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 85 mm |
Technical Specifications
| Contact Angle: | 40° | Version: | B |
| Series: | 7200B | Bore Type: | Straight |
| Dynamic Load Rating (kN): | 36.1 kN | Static Load Rating (kN): | 26.2 kN |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Ball | Platform: | Single Row Angular Contact Ball Bearing |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 8,500 rpm |
| Speed (Max) Grease (rpm): | 6,300 rpm | Dynamic Load Rating (lb): | 8116 lb |
General Specifications
| UPC: | 637410096202 | Weight: | 0.93 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

