Rollway Angular Contact Ball Bearing - Straight Bore - 7213 BM
Part #:7213 BM
Catalog #:7213 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Contact Angle: | 40° | Version: | B |
| Series: | 7200B | Radial Clearance: | Normal |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Static Load Rating (kN): | 52.5 kN | Bore Type: | Straight |
| Cage Material: | Brass | Dynamic Load Rating (kN): | 63.6 kN |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Speed (Max) Oil (rpm): | 5,600 rpm |
| Duplexing: | No | Speed (Max) Grease (rpm): | 4,300 rpm |
| Platform: | Single Row Angular Contact Ball Bearing | Dynamic Load Rating (lb): | 14298 lb |
General Specifications
| UPC: | 637410096288 | Weight: | 2.21 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

