Rollway Angular Contact Ball Bearing - Straight Bore - 7224 BM
Part #:7224 BM
Catalog #:7224 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Overall Width (in): | 1.5748 in |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Version: | B | Contact Angle: | 40° |
| Series: | 7200B | Dynamic Load Rating (kN): | 247 kN |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Cage Material: | Brass |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Ball | Seal Type: | Unsealed |
| Static Load Rating (kN): | 184 kN | Sealed: | None |
| Speed (Max) Oil (rpm): | 4,500 rpm | Speed (Max) Grease (rpm): | 3,200 rpm |
| Platform: | Single Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 55528 lb |
General Specifications
| UPC: | 637410096417 | Weight: | 12.13 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

