Rollway Angular Contact Ball Bearing - Straight Bore - 7226 BM
Part #:7226 BM
Catalog #:7226 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Overall Width (in): | 1.5748 in |
| Bore Size (mm): | 130 mm | Outside Diameter (mm): | 230 mm |
Technical Specifications
| Version: | B | Series: | 7200B |
| Contact Angle: | 40° | Radial Clearance: | Normal |
| Cage Material: | Brass | Bore Type: | Straight |
| Dynamic Load Rating (kN): | 170 kN | Misalignment: | No |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 175 kN | Seal Type: | Unsealed |
| Number of Rows: | 1 | Speed (Max) Oil (rpm): | 3,000 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Single Row Angular Contact Ball Bearing | Duplexing: | No |
| Speed (Max) Grease (rpm): | 2,200 rpm | Dynamic Load Rating (lb): | 38218 lb |
General Specifications
| UPC: | 637410096424 | Weight: | 15.87 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 9.06 IN | Country of Origin: | China |

