Rollway Angular Contact Ball Bearing - Straight Bore - 7307 B
Part #:7307 B
Catalog #:7307 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.8268 in | Overall Width (mm): | 21 mm |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 80 mm |
Technical Specifications
| Version: | B | Series: | 7300B |
| Contact Angle: | 40° | Radial Clearance: | Normal |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Cage Material: | Steel | Static Load Rating (kN): | 24.3 kN |
| Dynamic Load Rating (kN): | 36.7 kN | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Rolling Element: | Ball |
| Misalignment: | No | Platform: | Single Row Angular Contact Ball Bearing |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 7,000 rpm |
| Duplexing: | No | Speed (Max) Oil (rpm): | 9,500 rpm |
| Sealed: | None | Dynamic Load Rating (lb): | 8250 lb |
General Specifications
| UPC: | 637410096486 | Weight: | 1.03 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

