Rollway Angular Contact Ball Bearing - Straight Bore - 7310 BM
Part #:7310 BM
Catalog #:7310 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Overall Width (in): | 1.063 in |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Series: | 7300B | Version: | B |
| Contact Angle: | 40° | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 68.2 kN | Rolling Element: | Ball |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | Normal | Static Load Rating (kN): | 47.9 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (rpm): | 5,000 rpm |
| Speed (Max) Oil (rpm): | 6,700 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Single Row Angular Contact Ball Bearing | Dynamic Load Rating (lb): | 15332 lb |
General Specifications
| UPC: | 637410096554 | Weight: | 2.65 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.06 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

