Rollway Angular Contact Ball Bearing - Straight Bore - 7314 BM
Part #:7314 BM
Catalog #:7314 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Overall Width (in): | 1.378 in |
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Version: | B | Series: | 7300B |
| Contact Angle: | 40° | Number of Rows: | 1 |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 86 kN | Misalignment: | No |
| Dynamic Load Rating (kN): | 114 kN | Speed (Max) Oil (rpm): | 5,000 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 3,800 rpm | Duplexing: | No |
| Platform: | Single Row Angular Contact Ball Bearing | Dynamic Load Rating (lb): | 25628 lb |
General Specifications
| UPC: | 637410096639 | Weight: | 5.84 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

