Rollway Angular Contact Ball Bearing - Straight Bore - 7315 BM
Part #:7315 BM
Catalog #:7315 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.4567 in | Overall Width (mm): | 37 mm |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Contact Angle: | 40° | Version: | B |
| Series: | 7300B | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 125 kN | Number of Rows: | 1 |
| Static Load Rating (kN): | 97.5 kN | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Radial Clearance: | Normal |
| Cage Material: | Brass | Misalignment: | No |
| Bore Type: | Straight | Speed (Max) Oil (rpm): | 4,500 rpm |
| Sealed: | None | Speed (Max) Grease (rpm): | 3,400 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Single Row Angular Contact Ball Bearing | Dynamic Load Rating (lb): | 28101 lb |
General Specifications
| UPC: | 637410096653 | Weight: | 7.44 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

