Rollway Angular Contact Ball Bearing - Straight Bore - 7316 BM
Part #:7316 BM
Catalog #:7316 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39 mm | Overall Width (in): | 1.5354 in |
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Series: | 7300B | Contact Angle: | 40° |
| Version: | B | Misalignment: | No |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Cage Material: | Brass |
| Dynamic Load Rating (kN): | 135 kN | Rolling Element: | Ball |
| Static Load Rating (kN): | 109 kN | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Full Complement/Caged: | Caged |
| Sealed: | None | Speed (Max) Grease (rpm): | 3,200 rpm |
| Speed (Max) Oil (rpm): | 4,300 rpm | Duplexing: | No |
| Platform: | Single Row Angular Contact Ball Bearing | Dynamic Load Rating (lb): | 30349 lb |
General Specifications
| UPC: | 637410096677 | Weight: | 8.89 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

