Rollway Angular Contact Ball Bearing - Straight Bore - 7317 BM
Part #:7317 BM
Catalog #:7317 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 41 mm | Overall Width (in): | 1.6142 in |
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Series: | 7300B | Version: | B |
| Contact Angle: | 40° | Bore Type: | Straight |
| Static Load Rating (kN): | 122 kN | Radial Clearance: | Normal |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 145 kN | Misalignment: | No |
| Cage Material: | Brass | Platform: | Single Row Angular Contact Ball Bearing |
| Sealed: | None | Speed (Max) Grease (rpm): | 3,000 rpm |
| Duplexing: | No | Speed (Max) Oil (rpm): | 4,000 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 32597 lb |
General Specifications
| UPC: | 637410096684 | Weight: | 10.45 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.61 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

