Rollway Angular Contact Ball Bearing - Straight Bore - 7322 BM
Part #:7322 BM
Catalog #:7322 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 50 mm | Overall Width (in): | 1.9685 in |
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 240 mm |
Technical Specifications
| Version: | B | Series: | 7300B |
| Contact Angle: | 40° | Dynamic Load Rating (kN): | 248 kN |
| Static Load Rating (kN): | 229 kN | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Misalignment: | No |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Bore Type: | Straight | Platform: | Single Row Angular Contact Ball Bearing |
| Speed (Max) Grease (rpm): | 2,000 rpm | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 3,000 rpm | Dynamic Load Rating (lb): | 55753 lb |
General Specifications
| UPC: | 637410096721 | Weight: | 23.59 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

