Rollway Angular Contact Ball Bearing - Straight Bore - 7324 BM
Part #:7324 BM
Catalog #:7324 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.1654 in | Overall Width (mm): | 55 mm |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 260 mm |
Technical Specifications
| Version: | B | Series: | 7300B |
| Contact Angle: | 40° | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 262 kN |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Ball | Cage Material: | Brass |
| Misalignment: | No | Radial Clearance: | Normal |
| Dynamic Load Rating (kN): | 251 kN | Platform: | Single Row Angular Contact Ball Bearing |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Oil (rpm): | 2,200 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 1,600 rpm | Dynamic Load Rating (lb): | 56427 lb |
General Specifications
| UPC: | 637410096738 | Weight: | 31.97 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

