McGill 1635013100 - MCF 35 BX
Part #:1635013100
Catalog #:MCF 35 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (in): | 1.378 in |
| Roller Diameter (mm): | 35 mm | Roller Width (mm): | 18 mm |
| Stud Diameter (mm): | 16 mm | Stud Diameter (in): | 0.6299 in |
| Roller Width (in): | 0.7087 in | Weight (kg): | 0.21 kg |
Technical Specifications
| Stud Type: | Standard Stud | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Material: | Chrome Steel |
| Sealing: | Unsealed | Roller Shape: | Cylindrical |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166020170 | Weight: | 0.47 LB |
| Packaged Length: | 2.48 IN | Packaged Width: | 1.73 IN |
| Packaged Height: | 1.73 IN |

