McGill 4080100820 - CYR 7/8 VD
Part #:4080100820
Catalog #:CYR 7/8 VD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 0.875 in | Bore Diameter (in): | 0.25 in |
| Roller Width (in): | 0.5 in | Weight (kg): | 0.04 kg |
Technical Specifications
| Roller Shape: | Flat | Rolling Element: | Needle Roller - Full Complement |
| Enclosure: | Open | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166088026 | Weight: | 0.08 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

