McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCCF 1/2 SB
Part #:2026112000
Catalog #:BCCF 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 6 | Threads: | 10-32 |
| Roller Diameter (in): | 0.5 in | Minimum Thread Length (in): | 0.25 in |
| Roller Width (in): | 0.375 in | Stud Length (in): | 0.625 in |
| Hex Socket (in): | 0.125 in | Stud Diameter (in): | 0.19 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Series: | Inch CAMROL® |
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 15 lbs |
General Specifications
| UPC: | 726166030445 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

