McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCCFE 3/4 SB
Part #:2066212000
Catalog #:BCCFE 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Crown Radius: | 10 |
| Roller Diameter (in): | 0.75 in | Hex Socket (in): | 0.1875 in |
| Stud Length (in): | 0.875 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Roller Width (in): | 0.5 in | Lubrication Fitting Size (in): | 0.1875 in |
| Bushing Length (in): | 0.5 in | Minimum Thread Length (in): | 0.38 in |
| Stud Diameter (in): | 0.375 in | Eccentricity (in): | 0.015 in |
| Bushing Diameter (in): | 0.5 in | Weight (kg): | 0.04 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Crowned |
| Adjustment: | Eccentric Bushing | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 95 lbs |
General Specifications
| UPC: | 726166032470 | Weight: | 0.08 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

