McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCCF 3/4 SB
Part #:2066712000
Catalog #:BCCF 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 10 | Threads: | 3/8-24 |
| Roller Diameter (in): | 0.75 in | Hex Socket (in): | 0.1875 in |
| Oil Hole Diameter (in): | 0.094 in | Lubrication Fitting Size (in): | 0.1875 in |
| Roller Width (in): | 0.5 in | Oil Hole Center (in): | 0.25 in |
| Stud Diameter (in): | 0.375 in | Stud Length (in): | 0.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Minimum Thread Length (in): | 0.38 in |
| Weight (kg): | 0.03 kg |
Technical Specifications
| Rolling Element: | Selflube Bushing | Sealing: | Sealed |
| Series: | Inch CAMROL® | O.D. Configuration: | Crowned |
| Adjustment: | None | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 95 lbs |
General Specifications
| UPC: | 726166032494 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

