McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCCF 1 1/4 SB
Part #:2126712000
Catalog #:BCCF 1 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Crown Radius: | 14 |
| Roller Diameter (in): | 1.25 in | Stud Diameter (in): | 0.5 in |
| Minimum Thread Length (in): | 0.63 in | Roller Width (in): | 0.75 in |
| Oil Hole Diameter (in): | 0.094 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Lubrication Fitting Size (in): | 0.1875 in | Hex Socket (in): | 0.25 in |
| Stud Length (in): | 1.25 in | Oil Hole Center (in): | 0.313 in |
| Weight (kg): | 0.13 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Rolling Element: | Selflube Bushing |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Adjustment: | None | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Roller Shape: | Crowned | Clamping Torque (in-lbf): | 350 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166034887 | Weight: | 0.28 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

