McGill CAMROL® Crowned Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCCFE 1 1/2 SB
Part #:2146212000
Catalog #:BCCFE 1 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 20 | Threads: | 5/8-18 |
| Roller Diameter (in): | 1.5 in | Hex Socket (in): | 0.3125 in |
| Bushing Length (in): | 0.75 in | Eccentricity (in): | 0.03 in |
| Roller Width (in): | 0.875 in | Oil Hole Center (in): | 0.375 in |
| Stud Length (in): | 1.5 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Diameter (in): | 0.625 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Minimum Thread Length (in): | 0.75 in | Bushing Diameter (in): | 0.875 in |
| Weight (kg): | 0.26 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Crowned |
| Rolling Element: | Selflube Bushing | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166036065 | Weight: | 0.57 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

